IESNA:LM-63-2002
[TEST]P1340030
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R159835DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]288
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 11
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
9.5 14 20.5 40.9 89.6 162.8 332.5 700.4 1244.2 1471.4
1691 1909.8 2112.3 2281.8 2420.5 2527.5 2599.5 2636.8 2634 2588.6
2496.4 2346.3 2158.3 1943.1 1652.1 1394 1124.5 880.2 663.1 322.5
157.2 80.4 24.1 9.5 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.4 20.5 40.3 89.9 159.1 322.2 710.5 1259 1462.4
1695.2 1923.2 2103.1 2280.7 2397.8 2511.3 2581.9 2612.7 2604 2555
2453.8 2303.4 2119.1 1880.7 1663.3 1376.4 1128.5 877.2 668.2 330.3
152.7 78.2 23.8 9.8 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.7 20.2 40.3 88 154.4 328.3 693.4 1201 1438.6
1639.7 1849.8 2053.5 2202.8 2336.5 2428.9 2494.2 2525.3 2512.4 2452.7
2354.1 2196.4 2026.9 1797.2 1574.7 1320.1 1073.3 862.3 633.4 307.3
150.7 78.2 23.5 9.5 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.7 20.5 39.8 85.4 154.6 313.2 628.7 1144.7 1348.4
1545.3 1761.3 1942 2094.4 2204.2 2291.4 2352.4 2373.4 2354.4 2290
2191.9 2044.3 1873.7 1675.9 1426.3 1205.2 985 780.5 584.1 294.7
144.6 75.6 23.8 10.4 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.7 20.5 37 85.2 146.5 296.1 588.9 1048 1236.9
1429.3 1615.4 1786 1916 2028 2107.3 2151 2161.1 2131.1 2069.2
1973.9 1845.1 1682.6 1489.6 1271.9 1070.7 851.7 659.8 513.8 263.6
137.3 73.1 23 10.4 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.7 20.2 36.1 81 143.7 276.8 542.1 942.7 1114.7
1294 1462.7 1607.2 1717.9 1819 1876.2 1912 1916.2 1881.8 1816.8
1719.6 1596.3 1440.3 1245.8 1080.8 881.1 724.5 576.3 445.2 236.7
122.7 68.4 23.8 10.1 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.7 19.6 35.6 79.6 137.3 257.2 476.3 832.9 980.3
1129.9 1272.7 1410 1500.5 1574.7 1622.4 1647.6 1641.4 1606.9 1542
1447.5 1322.3 1178.3 1022.8 866.8 726.4 584.7 473.7 377.4 199.7
108.7 61.4 24.4 10.4 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.2 19.3 34.2 77 130.3 232.5 412.7 708.5 843
960.4 1089.8 1188.1 1268.5 1327.1 1356.2 1368.5 1356.5 1313.1 1254.8
1164.9 1068.2 934.6 810.2 675.4 572.6 470.4 390 311 163
93.3 56.3 24.7 10.1 3.4 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.5 13.2 19.3 31.7 72.3 123 211.5 358.3 589.4 698.7
804.9 897.6 973.8 1039.1 1075.8 1092.6 1092.6 1075.5 1036.8 983.9
904.6 814.4 720.8 624.5 522.2 439.3 367.6 306.2 253.3 138.7
81.5 50.7 22.4 9.8 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
9.5 13.4 18.8 31.1 67.5 115.4 189.1 314.6 486.3 564.8
628.7 701.8 764.3 806.6 827.8 834.9 828.1 807.4 776.6 736.5
678 608.2 539 466.5 397.5 336.2 286 241.2 203.4 119.9
70.3 43.7 22.1 8.7 3.4 0.6 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
9.5 12 15.1 19.6 28.3 46.5 64.2 78.4 88 88.8
87.4 84.6 82.4 79.6 76.8 73.1 69.8 65.8 61.4 56.9
52.1 48.2 44 39.5 35.6 31.4 27.5 23.3 18.2 8.1
5 2 0.6 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
9.5 11.2 12 12.9 13.4 13.4 13.2 12.9 12 11.8
11.2 10.6 9.8 9.2 8.7 7.8 7.3 6.4 5.6 4.5
3.6 2.5 1.7 1.4 0.8 0.8 0.6 0.3 0.3 0
0 0 0 0 0.3 0.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
9.5 9.8 9 8.1 7 5.6 4.8 3.6 2.8 2.5
2.2 1.7 1.4 1.4 0.8 0.6 0.6 0.6 0.6 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.6 0.6 0.8 0.8 1.1 1.1 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
9.5 8.1 6.2 4.8 3.6 2.5 1.7 1.1 0.6 0.6
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.6 0.8 1.1 1.1 1.1 1.1
0.8 0.8 0.8 0.8 0.6 0.6 0.6 0.3 0
9.5 6.7 4.8 3.4 2 1.1 0.8 0.6 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.6 0.8 1.1 1.1 1.1 1.4 1.1
1.1 0.8 0.8 0.6 0.6 0.3 0.3 0 0
9.5 6.2 4.2 2.5 1.4 0.8 0.6 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.6 0.6 0.8 1.1 1.4 1.7 1.7 1.7 1.4
1.4 1.1 1.1 0.8 0.8 0.6 0.3 0 0
9.5 5.9 3.9 2.2 1.4 0.8 0.6 0.6 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.6
0.6 0.6 0.8 1.1 1.4 1.4 1.7 1.7 1.7 1.7
1.4 1.4 1.1 0.8 0.8 0.6 0.3 0.3 0
